Poland English
Smart MechatroniX Experts of mechatronic subsystems for a wide range of automation requirements

Make it simple:

Coordinated mechatronic subsystems for a wide range of automation requirements

To the video

Smart mechatronics for handling and pressing

Selecting, configuring, commissioning and programming subsystems for assembly, handling, dispensing or joining tasks does not need to be a monotonous, laborious process. With our smart mechatronic solutions, we simplify not only engineering but also commissioning and the production of programs for a wide range of automation processes. Are you ready?

Mechatronic systems for linear robotics: Smart Function Kits

Fast, simple, intuitive: Our ecosystem with predefined systems combines mechatronic, drive and control solutions and software. It can be used in a variety of areas – thanks to compatible end effectors and open interfaces.

Everything fits seamlessly together. From handling systems based on linear axes to servo presses, Bosch Rexroth provides ready-to-install mechatronic subsystems with suitable automation hardware and pre-installed software. They allow quick commissioning and simple graphical programming.

Our ecosystem for smart mechatronics
  • Mechatronics

    01 Mechatronics

  • End effectors

    02 End effectors

    Various end effectors – depending on the application:

  • Smart Features

    03 Smart features

    Get started more quickly with smart features:

  • Drive & Control plus software

    04 Drive & Control plus software

    Pre-installed basic software – application-specific features

Mechatronics
Mechatronics

01 Mechatronics

  • Ready-to-install subsystems – for a wide range of automation requirements such as pressing and joining processes or handling and dispensing tasks
  • Best-in-class linear axes with a suitable motor
  • Mechanics – including energy chains and cables (optional)

End effectors
End effectors

02 End effectors

Various end effectors – depending on the application:

  • The Smart Flex Effector is a sensor-assisted compensation element with independent kinematics in six degrees of freedom for greater precision,
    for linear and articulated robots
  • Force sensor with DMS technology for cost-effective and robust force measurement
  • Other end effectors such as grippers or dispensing heads can easily be connected using suitable attachments

Smart Features
Smart Features

03 Smart features

Get started more quickly with smart features:

  • Easy product selection: Pre-defined hardware components and software for quick selection and design using cutting-edge e-tools – saving time and money
  • Plug & produce: Commissioning wizard, automatic parameterization of the entire system and axis referencing – saving a huge amount of time during commissioning and process configuration
  • Zero programming: Intuitive graphical user guidance makes programming easier – with no need for expensive programming
  • Open interfaces: IoT capability and quick integration into higher-level control and IT systems

Drive & Control plus software
Drive & Control plus software

04 Drive & Control plus software

Pre-installed basic software – application-specific features

  • Drive system with pre-installed operating software as the “heart” of the subsystem
  • Software for all Smart Function Kits – with application-specific additional features
  • Identical basic software – similar programming process via drag & drop and easily recognizable user interface allow intuitive graphical programming
  • Open interfaces allow easy integration into higher-level systems and larger IoT environments

Contact

Are you ready for a leap in efficiency?

All of our Smart Function Kits are based on a unique ecosystem. Thanks to this, you can save huge amounts of time, avoid complex island solutions and thus get you ready for the Factory of the Future quickly and easily. Incidentally, you will soon be able to do this in new fields of application too...

Speak to our Smart MechatroniX experts about your individual requirements!

To the contact form